IESNA:LM-63-2002
[TEST]P951942
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37940
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4451.5 5573.7 6588.2 7373.5 8013.9 8376.3 8546.6 8607.4 8914.8 9572.9
10659.8 12032.7 13384 14463.1 15407.1 16268.8 16813.2 16952.3 16617.4 15769.4
14057.7 11098.5 9161.6 7673.2 6077 4275.3 2810.4 1970.2 1537.4 1327.8
1204.4 1012.5 857.8 297.7 144.9 23.5 0
4451.5 5612.9 6637.2 7436.2 8023.7 8421.3 8625 8681.8 8936.4 9529.8
10534.5 11879.9 13205.8 14322.1 15275.9 16137.6 16783.9 17016.9 16803.4 16084.7
14655 11921 9531.7 8004.2 6427.6 4661.1 3065 2068.1 1586.3 1374.8
1216.2 1028.2 865.6 368.2 154.7 29.4 0
4451.5 5563.9 6568.6 7375.5 8004.2 8460.5 8713.1 8820.8 9020.6 9553.3
10409.1 11603.8 12876.8 13998.9 14905.7 15630.3 16309.9 16640.9 16556.7 15982.9
14833.2 12955.1 10326.9 8493.8 6929 5217.3 3484.1 2314.9 1711.7 1421.8
1255.4 1092.8 936.1 714.8 364.3 43.1 0
4451.5 5563.9 6539.2 7344.2 8015.9 8531 8875.7 9055.8 9243.9 9655.1
10291.6 11218 12318.6 13374.2 14224.2 14921.4 15507 15980.9 16108.2 15920.2
15228.9 13946.1 12144.3 10011.6 8004.2 6220 4349.7 2784.9 1899.7 1445.3
1247.5 1083 924.4 736.4 517 201.7 0
4451.5 5399.4 6345.4 7171.8 7880.8 8507.5 9006.9 9337.9 9549.4 9874.5
10403.2 11082.8 11962.2 12857.2 13662.1 14355.4 14919.4 15420.8 15777.2 15873.2
15683.2 15099.6 13967.6 12255.9 10256.4 8213.7 6120.1 4034.4 2534.2 1699.9
1296.5 1151.6 1000.8 763.8 515.1 160.6 0
4451.5 5313.3 6167.1 6972.1 7716.3 8405.6 9032.3 9527.8 9864.7 10180
10575.6 11143.5 11801.6 12583 13370.3 14153.7 14819.5 15340.5 15734.1 16059.2
16311.9 16227.7 15873.2 15068.3 13677.8 11876 9559.2 7330.5 4929.4 3043.4
1974.1 1349.4 977.3 591.4 297.7 78.3 0
4451.5 5148.7 5891 6648.9 7385.3 8108 8805.2 9426 9941.1 10354.3
10773.4 11231.7 11735 12361.7 13080.4 13895.2 14733.4 15542.2 16259 16889.6
17463.4 18094.1 18378 18554.3 18515.1 17716.1 16190.4 13760 10544.3 7142.4
4122.5 2140.6 1092.8 630.6 307.5 105.8 0
4451.5 5023.4 5618.8 6269 6942.7 7579.2 8262.7 8926.6 9565 10129.1
10693.1 11216 11689.9 12201.1 12737.7 13313.5 13981.3 14737.3 15563.7 16441.1
17398.8 18773.6 19884.1 20561.7 21333.3 21891.5 21963.9 21213.9 19263.2 16106.2
11735 7573.3 3860.1 1574.6 562.1 109.7 0
4451.5 4798.2 5217.3 5703 6235.7 6799.7 7373.5 7941.5 8503.6 9081.3
9686.5 10246.6 10855.6 11492.1 12154.1 12818 13554.4 14380.8 15295.4 16331.5
17541.8 19376.8 21198.2 22445.7 24037.9 25912.2 27917.6 29255.2 28969.3 26276.4
20732.1 13440.8 5701 1741.1 548.4 113.6 0
4451.5 4759 5176.2 5622.7 6126 6658.7 7203.2 7745.6 8282.3 8826.7
9363.3 9919.5 10507 11143.5 11801.6 12485.1 13244.9 14085.1 15025.2 16096.4
17304.8 19247.6 21082.6 22434 24135.9 26178.5 28368 29762.5 29498.1 26634.8
20608.7 12602.6 4829.5 1333.7 430.9 97.9 0
4451.5 4610.2 4825.6 5115.5 5466 5847.9 6233.7 6639.1 7058.2 7481.3
7908.2 8348.8 8793.4 9263.4 9768.7 10303.4 10890.9 11556.8 12359.7 13276.3
14392.6 16166.9 17512.4 18840.2 20459.9 22408.5 24237.7 25030.9 24202.4 21043.5
15534.4 8646.5 2493.1 522.9 174.3 39.2 0
4451.5 4500.5 4621.9 4796.2 5037.1 5297.6 5581.6 5873.4 6169.1 6484.4
6791.9 7087.6 7393.1 7696.7 8017.9 8356.7 8713.1 9145.9 9647.3 10297.5
11237.5 12404.8 13199.9 14089 15152.5 16311.9 17103.1 16826.9 15444.3 12851.3
9281.1 4749.2 1549.1 462.2 158.6 37.2 0
4451.5 4402.6 4420.2 4500.5 4631.7 4766.8 4945.1 5121.3 5295.6 5477.8
5636.4 5779.4 5898.8 6008.5 6084.9 6133.8 6182.8 6216.1 6270.9 6398.2
6703.8 6883.9 6917.2 6983.8 7087.6 7181.6 6925.1 6112.3 4952.9 3670.1
2495.1 1414 709 299.6 144.9 50.9 0
4451.5 4196.9 4046.1 3967.8 3960 3991.3 4044.2 4102.9 4144.1 4169.5
4167.6 4118.6 4042.2 3934.5 3791.5 3617.2 3407.7 3190.3 2990.5 2804.5
2612.6 2442.2 2299.2 2181.7 2079.9 1976.1 1846.8 1672.5 1431.6 1108.5
806.9 593.4 411.3 264.4 150.8 43.1 0
4451.5 4007 3730.8 3609.4 3580 3605.5 3660.3 3719.1 3748.5 3740.6
3699.5 3627 3521.3 3390.1 3237.3 3080.6 2918.1 2755.5 2594.9 2418.7
2240.5 2079.9 1962.4 1891.9 1864.4 1868.4 1864.4 1809.6 1674.5 1449.2
1102.6 759.9 532.7 350.6 174.3 39.2 0
4451.5 3858.1 3525.2 3394 3399.9 3474.3 3556.5 3609.4 3613.3 3578.1
3509.5 3411.6 3296.1 3162.9 3021.9 2882.8 2735.9 2581.2 2422.6 2275.7
2164.1 2068.1 2003.5 1962.4 1927.1 1886 1821.4 1754.8 1672.5 1541.3
1341.5 1053.6 691.3 381.9 182.1 39.2 0
4451.5 3715.2 3372.4 3284.3 3339.1 3441 3521.3 3560.4 3544.8 3484.1
3390.1 3278.4 3149.2 3021.9 2886.7 2755.5 2665.4 2557.7 2422.6 2314.9
2242.4 2146.5 1995.7 1876.2 1797.9 1721.5 1643.1 1564.8 1494.3 1429.7
1353.3 1229.9 1006.6 771.6 452.4 109.7 0
4451.5 3634.9 3292.1 3243.2 3337.2 3435.1 3515.4 3538.9 3501.7 3405.7
3290.2 3159 3018 2892.6 2784.9 2724.2 2651.7 2577.3 2504.8 2344.3
2201.3 2087.7 1974.1 1868.4 1758.7 1662.7 1568.7 1482.5 1392.5 1288.7
1186.8 1094.8 959.6 828.4 579.7 225.2 0
4451.5 3566.3 3241.2 3235.3 3339.1 3433.2 3503.7 3511.5 3454.7 3350.9
3219.7 3074.8 2945.5 2826 2745.7 2677.2 2589.1 2469.6 2363.8 2236.5
2138.6 2028.9 1921.2 1823.3 1741.1 1656.8 1566.8 1474.7 1367 1247.5
1116.3 1000.8 851.9 644.3 426.9 178.2 0
4451.5 3527.2 3215.8 3233.4 3347 3439 3501.7 3489.9 3417.5 3294.1
3141.3 2998.4 2877 2784.9 2741.8 2638 2477.4 2291.4 2217 2154.3
2042.7 1956.5 1882.1 1772.4 1690.1 1625.5 1541.3 1441.4 1321.9 1190.7
1047.8 985.1 848 554.2 403.4 246.8 0
4451.5 3519.3 3200.1 3235.3 3348.9 3442.9 3499.7 3484.1 3395.9 3256.9
3102.2 2961.2 2841.7 2784.9 2718.3 2587.1 2352.1 2197.4 2158.2 2081.8
1983.9 1878.1 1778.3 1701.9 1654.9 1613.8 1537.4 1443.4 1329.8 1198.6
1059.5 1094.8 873.5 583.6 444.6 164.5 0
4451.5 3519.3 3198.1 3241.2 3350.9 3444.9 3497.8 3489.9 3403.8 3258.8
3102.2 2959.2 2839.7 2786.9 2712.4 2579.3 2334.5 2199.3 2168 2079.9
1978 1862.5 1780.2 1678.4 1664.7 1613.8 1535.4 1443.4 1337.6 1196.6
1063.4 1079.1 750.1 603.2 438.7 158.6 0
